Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket
Home213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket

213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket

Cat® Fractional Impact Socket (1-1/16 in) (1/2 in Drive) (6 Point) (Deep)

Brand: Cat

Product Images

213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket

213-3528: 1/2" Drive 6 Point Deep Fractional Impact Socket

Cat® Fractional Impact Socket (1-1/16 in) (1/2 in Drive) (6 Point) (Deep)

Brand: Cat

Description for part number 213-3528

Description:
Cat impact sockets attach to compatible drive Cat tools or adapters used for high speed maintenance and adjustment around tight spaces.

Attributes:
• 6 point, 1-1/16 inch impact socket
• Deep length
• 1/2 inch square drive
• Black oxide finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 213-3528

Units of Measure

    Standard Color:

    Black

    Material Description:

    Steel

    Length (in):

    3.5

    Overall Length (in):

    3.5

    Finish:

    Black Oxide

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced