Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets213-6933: 16mm x 1/2" Drive x 6 Point Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets213-6933: 16mm x 1/2" Drive x 6 Point Impact Socket
DescriptionSpecifications

Description for part number 213-6933

Description:
Cat impact sockets attach to compatible drive Cat tools or adapters used for high speed maintenance and adjustment around tight spaces

Attributes:
• 6 point, 16 mm impact socket
• Cold formed steel retains shape while using power tools
• Standard length
• 1/2 inch square drive
• Black oxide finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 213-6933

Units of Measure

USMetric

Overall Width (in):

0.96

Length (in):

1.5

Overall Length (in):

1.5

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced