Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals213-7021: Jumpstart Wiring Receptacle
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals213-7021: Jumpstart Wiring Receptacle
213-7021: Jumpstart Wiring Receptacle

Cat® Jumpstart Wiring Receptacle used in Battery

Brand: Cat

Product Images
213-7021: Jumpstart Wiring Receptacle
213-7021: Jumpstart Wiring Receptacle
213-7021: Jumpstart Wiring Receptacle
213-7021: Jumpstart Wiring Receptacle
213-7021: Jumpstart Wiring Receptacle

Cat® Jumpstart Wiring Receptacle used in Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-7021

Units of Measure

USMetric
Length (mm): 233.0
Gauge (AWG): 0
Hole Size (mm): M10, M12
Polarity: Positive, Negative
Terminal: Ring
Length (in): 9.2
Hole Size (in): 3/8, 1/2
Material: Alloy Mixed: Metal,Polyamide Plastic
View More
Compatible Models for part number 213-7021

TRACK-TYPE TRACTOR

D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced