Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw

Cat® Pan Head Machine Screw (Cross Recess Drive)

Brand: Cat

Product Images
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw
213-7489: M4-0.7 x 25mm Rounded Pan Head Cross Slot Screw

Cat® Pan Head Machine Screw (Cross Recess Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-7489

Units of Measure

USMetric
Pitch (mm): 0.7
Hand of Thread: RH
Material: Stainless Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Class or Grade: Austenitic
Bolt Length (in): 0.984
Thread Size (mm): M4
Bolt Length (mm): 25.0
Grip Length (in): 0.055
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (mm): 1.4
View More
Compatible Models for part number 213-7489

MULTI TERRAIN LOADER

277B 277D 277C 257D3 277C2 267B 257B3 257D 257B 247B 297D2 XHP 267 257 297D2 297D XHP 287 277 297D 297C 287C2 247 247B3 287C 287B 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 275 285 289C2 289D3 255 265 279D 279C 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 259B3 299D2 XHP 259D3 275XE 299D XHP 239D

GENERATOR SET

C6.6 C7.1 C4.4 3056 3054

INTEGRATED TOOLCARRIER

IT62H IT38H

TRACK LOADER

963 973 953 973D 973K 963D 963K 953D 953K

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

BACKHOE LOADER

420XE 415 416 428 420 420D 432D 442D 430D 434 430 432 444 440 450

MACHINE CNTRL & GDNC

CMD STATN

COMPACT WHEEL LOADER

914 910 906 930 938 920 926

TELEHANDLER

TH360B TH1055 TH0642 TH1255 TH0842 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

972H 966 GC 980GC 962H 986H 950H 926 924 930 938 966H 930G 930H 930K 930M 950GC 908 907 906 950 GC 924H 924G 924K 980H 938H 938K 938M 926M

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D7R SERIES D6T D7E D9 D6 D5 D8 D7 D8T D9T D6T XL PAT D6T XW PAT D6 XE D7R II D7E LGP

MINI HYD EXCAVATOR

303.5E 307E2 305.5E2 301.7CR 301.8 301.9 304E2 301.6 301.5 304CR 308E2SR 304SR 308E2CR 305E2 308.5 305.5E 303CR 304E2 CR 304 305 308 307.5 309 306 302CR 303.5E2 CR 305.5E2 CR 303 SR 305E2 CR 305E 305.5 CR 304E 310 308E2 SR 303.5E2 308E2 CR 303.5CR 302.7CR 305 CR

MARINE ENGINE

C4.4

SKID STEER LOADER

242B3 289D3 226B 226D 272D XHP 242D3 226B3 216B 252B3 270XE 249D3 226D3 236 232 250 236B3 272C 272D 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262C2 262D3 252B 246D3 268B 216 256C 242B 242D 228 226 272D3 XE 272D3 272D2 246B 246D 246C 279D3 232B 232D 248B 236B 236D 232D3 216B3 272D2 XHP

BATTERY CHARGER

MEC500

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced