Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsAlarms & HornsAlarms213-9100: 112 Decibel Backup Alarm
HomeCabsAlarms & HornsAlarms213-9100: 112 Decibel Backup Alarm
213-9100: 112 Decibel Backup Alarm

Cat® Sound Level 112 dB Back Up Alarm is an audible warning device that alerts when a vehicle's engine is starting or running

Brand: Cat

Product Images
213-9100: 112 Decibel Backup Alarm
213-9100: 112 Decibel Backup Alarm

Cat® Sound Level 112 dB Back Up Alarm is an audible warning device that alerts when a vehicle's engine is starting or running

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-9100

Units of Measure

USMetric
Width (mm): 103.4
Height (mm): 78.0
Length (in): 7.09
Material: Carbon Steel,Nylon, 6, 6/12, 6/6 Plastic
Wire Length (in): 13.24
Connector Type: 2 pin DT
Wire Length (mm): 336.3
Width (in): 4.07
Length (mm): 180.0
Height (in): 3.07
View More
Compatible Models for part number 213-9100

INTEGRATED TOOLCARRIER

IT62H IT14G2 IT14G IT28G IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

TRACK SKIDDER

527

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 545 555D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 532 541 1290T 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 345B II 349D L M315F 312E 312F 336D 312C 324D 336E 312D 324E 336F 315D L M317F 320D2 336D2 L 314D CR 335F 323F 336F XE 374F L 323D M318F 349E L 330D2 325C L 322C 323D LN 385C FS 324E LN 352F XE VG 330D FM 345B 345C 345D 336 MHPU 320D2 GC 349F L 385C L 320D2 FM 325D L 352F-VG 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 314E CR 330C FM 314C 326F 349D 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 312D2 352F 312D L 340F 345B L 324D FM LL 329D LN 314D LCR 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 323D SA 320D RR 323D S 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 320C 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 345B II MH 330D 390F L 323F L 336D2 L XE 365B L M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 336D2 LXE 320D LN 313D2 GC 390D 390F 320D L 320D FM RR MH3040 390D L 336D LN 319D LN 325C FM 340F L UHD 349E L VG 320E L 325D FM 326D2 349D2 319D L 323D2 L 330C L 336D2 320F L 568 FM 313D2-GC 313D2 320D FM 330F LN 330D L 352 UHD 318E L 340 349 330D MH 336 GC 328D LCR 329D L 324D FM 349D2 L 352 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318F L 320 326 325 323 318C 329E L 345D L VG 330 335 336 311F LRR 329D 330F L 329E MH3022 MH3024 318D2 329F L 336D2 XE 335F LCR 325D MH 385C L MH 321D LCR 316E L 315F LCR 365B II 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC

SHOVEL

6040

WHEEL TRACTOR

631G 623H 657G 621G 621H 627G 627H 637G 637K

TRACK LOADER

963 953 973C 963K 953K

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600-C18I CX31-P600

SOIL COMPACTOR

825 815 825H 825K 815F II 815K 815F

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834K 854 824H 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826H 826K 816F

COMPACT WHEEL LOADER

914G2 914G

WHEEL LOADER

972G 972H 988 XE 988GC 962H 986H 950H 986K 988G 988H 988K 966H 966G 930G 930H 950GC 814K 924H 924G 962G II 990 II 928H 928G 966 GC 986 950G II 928HZ 988 995 990 993 980G II 988K XE 924GZ 924HZ 990K 990H 950 GC 972G II 938G II 993K 980H 992G 980L 992K 980M 994F 994D 994K 994H 966G II 982M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WAGON

613C II

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M317 M320F M330D M317D2 M325C MH M313-07 M315D2 MH3026 W345C MH MH3024 M318D M318C M318F MH3040 M314-07 M324D2 MH M318D MH M322D2 M322F M322D M322C W345B II M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-300B PS-300C PF-300C PF-300B

INDUSTRIAL ENGINE

C9

WHEEL SCRAPER

651E 631G 631E 657G 621G 657E 623G 637K 613C 637E 637G 637D 627G 615C 613C II

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

LOGGER

322C

TRACTOR

784C 776D

UNDERGROUND ART TRUCK

AD22

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 789D 773GC 793D 785D

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3295 MH3059 M325D L MH

MOTOR GRADER

120H 24 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 140H ES 18M3 12M 3 AWD 160H ES 16M 120H ES 160 16H 14L 150 14M 160M 3 AWD 140 14H 12H 24H 12M 24M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16M3 14M-3 12H ES 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6030 6015B 6060

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D9 GC D6R II D7R SERIES D5R2 D6R D6N D6G D9 D8 D10R D10T D11R D11T D7R XR D6GC D7R LGP D6R XL D8GC D7G2 D7R D7G D8T D8R D9T D9R D8R II D6G2 XL D7R II D6R LGP

KNUCKLEBOOM LOADER

579D 2484D 559D 2384D

MARINE ENGINE

C18

PIPELAYER

572R II 587T 587R PL83 PL87 PL72 583T 583R

MINING EXCAVATOR

5230B 5110B 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CB-544 CB-535B CB-536D

PETROLEUM PACKAGE

TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I CX31 TH35-E81 CX31-P600- CX31-P600

MOBILE HYD POWER UNIT

329D L 385C 323D LN 365C L 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

GENERATOR SET

3508B 3512B

RECLAIMER MIXER

RM-300 RM-500

ENGINE

C13B

LOCOMOTIVE ENGINE

PR20B

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROTARY/TRACK DRILLS

MD5150C

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

HA770 TK370 573C 573D TK380 HA870 563C 563D 553C 2570C 2570D 543 533 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 789C 789D 777D 777G 777F 775G OEM 770G OEM 769D 770G 795F XQ 793D 793C 793F 772G 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 795F AC 793F AC 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced