Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components214-1102: Adapter Assembly
HomeHydraulicsOther Hydraulic Components214-1102: Adapter Assembly
214-1102: Adapter Assembly

Fluid Carrying Adapter Assembly (A/C)

Brand: Cat

Product Images
214-1102: Adapter Assembly
214-1102: Adapter Assembly
214-1102: Adapter Assembly
214-1102: Adapter Assembly
214-1102: Adapter Assembly

Fluid Carrying Adapter Assembly (A/C)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 214-1102

Units of Measure

USMetric
Type: A/c Fitting With Low Side Charge Port
Material Description: Steel
Inner Diameter (mm): 10.0
Thread: 3/4-16
Hex Size (mm): 32.0
Inner Diameter (in): 0.41
Hex Size (in): 1.25
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 214-1102

MOTOR GRADER

160H 140H 163H 143H 14H 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced