Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines214-4686: 84.68mm Inner Diameter Exhaust Pipe
HomeEngineExhaust SystemExhaust AirLines214-4686: 84.68mm Inner Diameter Exhaust Pipe
214-4686: 84.68mm Inner Diameter Exhaust Pipe

Cat® 88.9mm Inner Diameter Exhaust Pipe for airlines

Brand: Cat

Product Images
214-4686: 84.68mm Inner Diameter Exhaust Pipe
214-4686: 84.68mm Inner Diameter Exhaust Pipe
214-4686: 84.68mm Inner Diameter Exhaust Pipe
214-4686: 84.68mm Inner Diameter Exhaust Pipe
214-4686: 84.68mm Inner Diameter Exhaust Pipe

Cat® 88.9mm Inner Diameter Exhaust Pipe for airlines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 214-4686

Units of Measure

USMetric
Material: Steel,Structural Steel,Carbon Steel,Alloy Steel
Outer Diameter (mm): 89.0
Connector Type: Straight; Flange
Outer Diameter (in): 3.5
View More
Compatible Models for part number 214-4686

TRACK LOADER

963B 963C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced