Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-6600: 1-1/16" Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
214-6600: 1-1/16" Impact Socket
214-6600: 1-1/16" Impact Socket

Cat® Impact Socket provides an interface between a power tool and fasteners, enabling efficient high-torque applications without deformation

Brand: Cat

fallback-image
214-6600: 1-1/16" Impact Socket

Cat® Impact Socket provides an interface between a power tool and fasteners, enabling efficient high-torque applications without deformation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-6600

Units of Measure

USMetric
Weight (kg): 0.544
Weight (lb): 1.199
Length (mm): 76.2
Length (in): 3.0
Material: Steel
Color: Black
Drive (in): 0.75
Size (mm): 26.988
Size (in): 1 1/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert