HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-6620: Socket Set Metrics
Home214-6620: Socket Set Metrics
DescriptionSpecifications

Description for part number 214-6620

Description:
Cat socket set includes common sized sockets used for routine maintenance and adjustment operations.

Attributes:
• 12 standard length sockets and socket rail
• Common 6 point, metric sized sockets from 8 to 19
• 3/8 inch square drive
• Chrome finish

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 214-6620

Units of Measure

USMetric

    Weight (lb):

    0.95

    Drive (in):

    0.375

    Material Description:

    Steel

    Square Drive (in):

    3/8

    Finish:

    Chrome

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced