Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-6653: 19mm x 1/2" Drive x 6 Point Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
214-6653: 19mm x 1/2" Drive x 6 Point Impact Socket
214-6653: 19mm x 1/2" Drive x 6 Point Impact Socket

Cat® Metric Impact Socket (19 mm) (1/2 in Drive) (6 Point) (Deep)

Brand: Cat

Product Images
214-6653: 19mm x 1/2" Drive x 6 Point Impact Socket
214-6653: 19mm x 1/2" Drive x 6 Point Impact Socket

Cat® Metric Impact Socket (19 mm) (1/2 in Drive) (6 Point) (Deep)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-6653

Units of Measure

USMetric
Material Description: Steel
Standard Color: Black
Length (in): 3.3
Overall Length (in): 3.25
Size (mm): 19.0
Overall Length (mm): 82.6
Finish: Black Oxide
Length (mm): 82.6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert