Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw

Cat® 1/4" Hexagonal Socket Head Bolt used in Air Inlet Shutoff Cover

Brand: Cat

Product Images
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw
215-2588: 1/4"-20 x 5 1/4" Socket Head Internal Hex Screw

Cat® 1/4" Hexagonal Socket Head Bolt used in Air Inlet Shutoff Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-2588

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Stainless Steel
Thread Size (dia x pitch) (mm): 1/4x20
Grip Length (in): 4.156
Bolt Type: Socket Head
Thread Size (in): 0.01
Bolt Length (in): 5.25
Class or Grade: Austenitic
Thread Size (mm): 0.250
Grip Length (mm): 105.57
Bolt Length (mm): 133.35
View More
Compatible Models for part number 215-2588

PUMPER

SPS343 SPT343 SPF343

GEN SET ENGINE

3512B 3508B 3516B

GENERATOR

SR4 SR5 SR4B

GENERATOR SET

3508 3516C 3516 3516B 3508B 3512C 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B 3512

MARINE ENGINE

3512C 3512E 3508B 3516B 3516C 3512B 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3508B C32 3512E 3512B 3512C 3516B 3516C C27

PETROLEUM ENGINE

C27 3508C 3516C 3516B 3508B 3512C 3512B C32

LOCOMOTIVE ENGINE

C32 C27 3516B 3508B 3512B

PETROLEUM PACKAGE

TH48

PETROLEUM GEN SET

C27 3512B 3512C C32

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced