Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal

Cat® Battery Wiring Cable Ring Terminal enables secure electrical contact by fastening the cable to a battery terminal post

Brand: Cat

Product Images
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal
216-7790: 3/8"x M10 Battery Wiring Cable Ring Terminal

Cat® Battery Wiring Cable Ring Terminal enables secure electrical contact by fastening the cable to a battery terminal post

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 216-7790

Units of Measure

USMetric
Width (mm): 20.7
Stud Thread Size (mm): M10
Material: Alloy Copper
Width (in): 0.81
Stud Thread Size (in): 3/8
View More
Compatible Models for part number 216-7790

INTEGRATED TOOLCARRIER

IT62H IT38H

OFF HIGHWAY TRUCK

777G 777 775 773

HYDRAULIC SHOVEL

6060 6020B 6020 6040 6030

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

TRACK-TYPE TRACTOR

D9 D2 D1 D3 D4K2 LGP D10 D11 D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL D7E LGP D7E

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ROTARY DRILL

MD6250

MINI HYD EXCAVATOR

305.5E2 306E2 306E 305.5E 305.5 GC

ASPHALT PAVER

AP1055 AP655 AP400 AP455 SE47 AP600 AP1000

PIPELAYER

PL87

EXCAVATOR

323F SA 325F LCR 323F LN 323F 320 314F CR 323F OEM 320F L 315F LCR

VIBRATORY COMPACTOR

CS-44 CP-44 CC4.0 CB4.0 CB4.4

MOBILE HYD POWER UNIT

323F OEM

MULTI TERRAIN LOADER

277C 277C2 257B3 297C 287C2 287C

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

289C 279C2 299C 259B3 289C2 279C

GENERATOR SET

C6.6 XQ125CM C3.4 C3.3 C4.4 XQP20 XQ60

WHEEL DOZER

844 854K 844K

COMPACT WHEEL LOADER

930 938 926

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

WHEEL LOADER

980 XE 962 982XE 928H 928G 966 972H 972K 972 972 XE 966 XE 924GZ 966XE 966K XE 980 982 928HZ 962H 950H 924HZ 950K 962K 995 990K 990 993 993K 980XE 924H 926 924K 924 980H 930 992K 972XE 938 938H 938K 938M 966H 930G 926M 930H 966K 930K 930M 950 982 XE

WIDE BODY TRUCK

707

GEN SET ENGINE

C3.4B

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

SKID STEER LOADER

242B3 256C 252B3 246C 236B3 272C 262C 262C2

INDUSTRIAL ENGINE

C4.4

TRUCK

775G 773G LRC 795F XQ 795F AC 777G 775G OEM 773G 797F 775G LRC 773G OEM

ASPHALT SCREED

SE60 FM SE60 SE47 FM

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced