Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits216-9602: Engine Crankcase Vent
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
216-9602: Engine Crankcase Vent
216-9602: Engine Crankcase Vent

Cat® Engine Crankcase Vent regulates pressure within the crankcase, enabling controlled release of gases for efficient operation

Brand: Cat

Product Images
216-9602: Engine Crankcase Vent
216-9602: Engine Crankcase Vent
216-9602: Engine Crankcase Vent
216-9602: Engine Crankcase Vent

Cat® Engine Crankcase Vent regulates pressure within the crankcase, enabling controlled release of gases for efficient operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 216-9602
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 216-9602

Units of Measure

USMetric
Overall Height (in): 1.4
Overall Width (in): 3
Overall Width (mm): 76.2
Overall Length (in): 4.7
Overall Height (mm): 35.56
Overall Length (mm): 119.38
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 216-9602

FORWARDER

574B 564

ASPHALT PAVER

AP-655C BG-2255C BB-760 AP-600

WHEELED EXCAVATOR

M322C M316C M318C M318C MH

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550B 560B

INDUSTRIAL ENGINE

3056E

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E CP-563E CS-583E CP-573E CS-563E CS-573E

WHEEL LOADER

924GZ 928G 924G 930G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert