Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers217-3192: 610 mm (24 in) Extension
HomeAttachmentsAugers217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension

Designed to increase the digging depth of auger system.

Brand: Cat

Product Images
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension
217-3192: 610 mm (24 in) Extension

Designed to increase the digging depth of auger system.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-3192

Units of Measure

USMetric
Overall Length: 795 mm
Overall Length: 31.3 in
Weight: 33.1 lb
Weight: 15 kg
Number of Adjustments: 6
View More
Compatible Models for part number 217-3192

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 303.5E 305E2 CR 307E2

AUGER

A41 A7 A19B A19 A26B A7B A14B A23 A13 A68 A11 A26

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced