Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components217-7065: 1 1/16" X 13/16" Tee Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
217-7065: 1 1/16" X 13/16" Tee Adapter
217-7065: 1 1/16" X 13/16" Tee Adapter

Cat® 1 1/16" X 13/16" Fluid Carrying Tee Adapter used in Turbocharger Water Lines

Brand: Cat

Product Images
217-7065: 1 1/16" X 13/16" Tee Adapter
217-7065: 1 1/16" X 13/16" Tee Adapter
217-7065: 1 1/16" X 13/16" Tee Adapter
217-7065: 1 1/16" X 13/16" Tee Adapter
217-7065: 1 1/16" X 13/16" Tee Adapter

Cat® 1 1/16" X 13/16" Fluid Carrying Tee Adapter used in Turbocharger Water Lines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert