Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers218-2656: Window Wiper Hose Fitting
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers218-2656: Window Wiper Hose Fitting
218-2656: Window Wiper Hose Fitting

Cat® Window Wiper Blade Hose Fitting connects the wiper hose securely, ensuring proper fluid flow for effective windshield cleaning

Brand: Cat

Product Images
218-2656: Window Wiper Hose Fitting
218-2656: Window Wiper Hose Fitting

Cat® Window Wiper Blade Hose Fitting connects the wiper hose securely, ensuring proper fluid flow for effective windshield cleaning

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 218-2656

Units of Measure

USMetric
Material Description: Plastic
Overall Height (in): 0.2
Overall Width (in): 2.75
Overall Length (in): 3.75
Overall Width (mm): 69.8
Overall Height (mm): 14.0
Overall Length (mm): 95.2
View More
Compatible Models for part number 218-2656

TRACK-TYPE TRACTOR

D2 D1 D4 D3 D6 D5 D8 D7 D4K2 LGP D6XE D3K2 XL D6 XE D6N LGP D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D6N XL D6T D6N D4K2 XL D6K

PIPELAYER

PL61

WHEELED EXCAVATOR

M322D MH M322D2 M322D M318D M315D M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M330D

TRUCK

785 785G

FRONT SHOVEL

385C

EXCAVATOR

330D MH 329D LN 329D L 312C 324D 312D 315D L M325D MH 319D 330D LN 319C 390D 345C L 318C 322C 390D L 323D S 336D LN 323D L 323D LN 385C FS 385C 345C 345D L 385C L 325D L 330C LN 320C 365C L 365C L MH 315C 385C L MH 330C L 336D L 374D L 312C L 330C 324D LN M325D L MH 324D L 330D L 365C 325C 325D

OFF HIGHWAY TRUCK

789G 789 785 793

MOBILE HYD POWER UNIT

345D 345C 385C 336D L 323D LN 330D 324D LN 330C 365C L 325D L 325C 325D 385C L 336D 345C L

ROTARY CUTTER

RC20

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced