Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home218-3076: 50mm Thick Boom Pad
Home218-3076: 50mm Thick Boom Pad
218-3076: 50mm Thick Boom Pad

Cat® PAD ASSEMBLY (BOOM GROUP)

Brand: Cat

Product Images
218-3076: 50mm Thick Boom Pad
218-3076: 50mm Thick Boom Pad

Cat® PAD ASSEMBLY (BOOM GROUP)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 218-3076

Units of Measure

USMetric
Approx. Weight (kg): 0.19
Approx. Weight (lb): 0.41
Material Description: PLASTIC
Overall Height (in): 0.59
Overall Height (mm): 15.0
Overall Length (in): 7.87
Overall Length (mm): 200.0
Overall Width (in): 1.97
Overall Width (mm): 50.0
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 218-3076

TELEHANDLER

TH355B TH220B TH330B TH560B TH340B TH350B TH580B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced