Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home218-3894: PRECHAMBER A
Home218-3894: PRECHAMBER A
218-3894: PRECHAMBER A

Precombustion Chamber

Brand: Cat

Product Images
218-3894: PRECHAMBER A
218-3894: PRECHAMBER A
Contact your dealer for replacement options.

Precombustion Chamber

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 218-3894
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 218-3894

Description:

  • Precombustion chambers are spaces where fuel is ignited and the combustion process begins

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 218-3894

Units of Measure

USMetric
Width (mm): 185.42
Height (mm): 177.8
Length (in): 13.3
Length (mm): 337.82
Height (in): 7.0
View More
Compatible Models for part number 218-3894

We currently do not have compatibility information for this part.

Compare Alternate Parts
Length (in)
Height (in)
Description
218-3894
This part:
218-3894: PRECHAMBER A

13.3

7.0

Precombustion Chamber

20R-6628
This part:
20R-6628: Cat® Reman Prechamber Kit

Cat Reman Prechamber Kit with Cat Reman Check Valve (G3600)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert