Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers218-9377: 0.5mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers218-9377: 0.5mm Thick Steel Shim
218-9377: 0.5mm Thick Steel Shim

Cat® Shim (Swing Frame Group)

Brand: Cat

Product Images
218-9377: 0.5mm Thick Steel Shim
218-9377: 0.5mm Thick Steel Shim
218-9377: 0.5mm Thick Steel Shim
218-9377: 0.5mm Thick Steel Shim
218-9377: 0.5mm Thick Steel Shim

Cat® Shim (Swing Frame Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 218-9377

Units of Measure

USMetric
Outside Diameter (mm): 133.0
Outside Diameter (in): 5.2
Inside Diameter (mm): 92.0
Inside Diameter (in): 3.6
Thickness (mm): 0.5
Thickness (in): 0.02
Material: Steel,Alloy Zinc,Carbon Steel
Weight (kg): 0.03
Weight (lb): 0.06
Approx. Weight (kg): 0.028
Material Description: STEEL
Approx. Weight (lb): 0.1
View More
Compatible Models for part number 218-9377

KNUCKLEBOOM LOADER

2384D 559D 2484D 579D

MINI HYD EXCAVATOR

304 305 305.5E2 CR 306 305.5 CR 305C CR 305D CR 305.5E2 305.5D 305.5E 305E 305 CR 304C CR 305E2 305E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced