Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components219-4361: 63.5mm Internal Diameter Flex Tubing
Home
CabsCab HVAC SystemsOther Cab HVAC Components
219-4361: 63.5mm Internal Diameter Flex Tubing
219-4361: 63.5mm Internal Diameter Flex Tubing

Cat® 63.5 mm Inner Diameter Flex Tubing for cab air duct in a operator cabin

Brand: Cat

Custom Length
Product Images
219-4361: 63.5mm Internal Diameter Flex Tubing
219-4361: 63.5mm Internal Diameter Flex Tubing

Cat® 63.5 mm Inner Diameter Flex Tubing for cab air duct in a operator cabin

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-4361
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 219-4361

Units of Measure

USMetric
Bulk Unit of Measure: CM
Inner Diameter (mm): 63.5
Inner Diameter (in): 2.5
View More
Compatible Models for part number 219-4361

MULTI TERRAIN LOADER

267 257 247 287 277

WHEEL TRACTOR

631K 621K OEM 637K 651 621H

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

SOIL COMPACTOR

825 825K 815K 815

OFF HIGHWAY TRUCK

789G 777G 770 777 775 773 789 785 793

WHEEL DOZER

834 814K 834K 814 824 824K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

MOTOR GRADER

24M 24 120 140

ROTARY CUTTER

RC20

WHEEL LOADER

988K XE 988K 988 XE 814K 988 995 992

SKID STEER LOADER

236 232 248 246 242 262 216 252 228 226

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

TRUCK

785 775G 775F 773G LRC 775G OEM 785G 773G 773F 775G LRC 773G OEM 777G 777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert