Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsCold Planers219-5470: PC404
Home
AttachmentsCold Planers
219-5470: PC404
219-5470: PC404

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Product Images
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404
219-5470: PC404

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
227-4359: A68, Pin On
227-4359: A68, Pin On

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Check Price
212-8740: 1372 mm (54 in), Pin On
212-8740: 1372 mm (54 in), Pin On

Provides optimum trenching, slope-cutting, grading and finishing work.

Check Price
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Check Price
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On

Designed for light duty trenching in soft soil or clay.

Check Price
227-4359
227-4359: A68, Pin On
Check Price
212-8740
212-8740: 1372 mm (54 in), Pin On
Check Price
517-6994
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
Check Price
491-4075
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
Check Price
216-3294
216-3294: 230 mm (9 in) Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert