Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Backhoe216-3294: 230 mm (9 in) Pin On
Home
AttachmentsBuckets - Backhoe
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On

Designed for light duty trenching in soft soil or clay.

Brand: Cat

Product Images
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On

Designed for light duty trenching in soft soil or clay.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
254-8942
254-8942: 762 mm (30 in) Pin On
Check Price
388-9669
388-9669: 1500 mm (59 in), Pin On, Bolt-On Cutting Edge
Check Price
212-8738
212-8738: 1219 mm (48 in), Pin On
Check Price
219-3396
219-3396: 610 mm (24 in), Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert