Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & Fittings219-8136: Straight Adapter
HomeHoses & TubesAdapters, Couplings, & Fittings219-8136: Straight Adapter
219-8136: Straight Adapter

Cat® Fluid Carrying Straight Adapter, Plated Steel, -10 STOR

Brand: Cat

Product Images
219-8136: Straight Adapter
219-8136: Straight Adapter
219-8136: Straight Adapter
219-8136: Straight Adapter
219-8136: Straight Adapter

Cat® Fluid Carrying Straight Adapter, Plated Steel, -10 STOR

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 219-8136

Units of Measure

USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Connector Type: -10 STOR
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Material: Plated Steel,Alloy Zinc,Alloy Steel,Carbon Steel
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Length (mm): 37.0
Thread: 7/8-14; 7/8-14 (No. 10 Port)
Hex Size (mm): 29.0
Length (in): 1.47
Hex Size (in): 1.13
View More
Compatible Models for part number 219-8136

INTEGRATED TOOLCARRIER

IT14G2 IT14G

MOTOR GRADER

24 120

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020B 6020 6040 6030

TRACK-TYPE TRACTOR

D5 D8 D8T D11 D6R XL D6R II D7R SERIES D7R II D6R D6N D6R LGP

ROTARY DRILL

MD6310

ASPHALT PAVER

AP-1055E AP-1000E

MINI HYD EXCAVATOR

309 307D 308E2 CR 308E

MARINE ENGINE

C32

EXCAVATOR

MH3295 350 320D2 313D2 GC 320 330D2 323 315 GC 330D2 L 3101 323D2 326D2 L 320D2 GC 320D2 FM 326D2 395 315 323D2 L 313D2-GC 313D2 329D2 L 374 329D2 350 OEM 320 GC

VIBRATORY COMPACTOR

CB1.8 CB1.7

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70

MOBILE HYD POWER UNIT

330D2 350MHPU

MULTI TERRAIN LOADER

277D 297D2 257D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 249D3 259D 299D2 XHP 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

C13GENSET C13 3512B C32 G3512E G3512H

ENGINE

3512E

TRACK LOADER

963C 953C

SOIL COMPACTOR

815K 815

EJECTOR TRUCK

730C2 EJ 730C

BACKHOE LOADER

427F2 416F2 420F2 428F2 426 424 426 F2 422F 434E 434F 422F2 428F 416F 428E 430F2 434F2 415F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

928H 907K 950GC 814K 928HZ 908 906K 907 906 924HZ 995 950 GC 993 992 993K 908K 924H 930H 994K

COMPACT WHEEL LOADER

914G 914G2 908M 906M 907M

ARTICULATED TRUCK

730C2 730C 730 735

UTILITY COMPACTOR

CB1.8 CB1.7

SKID STEER LOADER

226D 242D 272D3 XE 272D3 272D2 226D3 246D 232D 236D 232D3 236D3 262D 272D2 XHP

INDUSTRIAL LOADER

415F2 IL

INDUSTRIAL ENGINE

3176C C-12 C-10

GAS ENGINE

G3512H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced