Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksEngines222-5432: Complete Engine Arrangement
HomeEngineEngines & BlocksEngines222-5432: Complete Engine Arrangement
222-5432: Complete Engine Arrangement

Cat® Complete Engine Arrangement ensures integrated performance by combining all necessary engine systems for efficient power output and control

Brand: Cat

fallback-image
222-5432: Complete Engine Arrangement

Cat® Complete Engine Arrangement ensures integrated performance by combining all necessary engine systems for efficient power output and control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-5432

Units of Measure

USMetric
Weight (kg): 1,672.85
Weight (lb): 3,688.0
Width (mm): 1,148.33
Height (mm): 1,669.8
Length (in): 70.86
Material: Corrosion Preventative Fluid
Length (mm): 1,799.84
Height (in): 65.74
View More
Compatible Models for part number 222-5432

TRACK-TYPE TRACTOR

D8R D8R II D8N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced