Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers222-7100: M68 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers222-7100: M68 ID Steel Flat Washer
222-7100: M68 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
222-7100: M68 ID Steel Flat Washer
222-7100: M68 ID Steel Flat Washer
222-7100: M68 ID Steel Flat Washer
222-7100: M68 ID Steel Flat Washer
222-7100: M68 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-7100

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 130.0
Outer Diameter (mm): 130.0
Inside Diameter (mm): 71.0
Thickness (mm): 1.0
Outer Diameter (in): 5.118
Thickness (in): 0.039
Coating: Zinc
Material: Soft Steel,Carbon Steel,Alloy Zinc
Inside Diameter (in): 2.795
Outside Diameter (in): 5.118
View More
Compatible Models for part number 222-7100

ROTARY DRILL

MD6310

WORK TOOL

MISC

BACKHOE LOADER

444F 444 434 434E 434F 444E 440 450 444F2 434F2

MOTOR GRADER

140 150 160 120 140 GC 120 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced