Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts222-7244: Track Roller Cap
Home
UndercarriageRolling ComponentsMounting Caps, Blocks, and Bearing Mounts
222-7244: Track Roller Cap
222-7244: Track Roller Cap

Cat® Cap-Trk Rlr 70mm Height, 60mm Wide, 160.9mm long

Brand: Cat

Product Images
222-7244: Track Roller Cap
222-7244: Track Roller Cap
222-7244: Track Roller Cap
222-7244: Track Roller Cap
222-7244: Track Roller Cap

Cat® Cap-Trk Rlr 70mm Height, 60mm Wide, 160.9mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 222-7244
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 222-7244

Units of Measure

USMetric
Length (in): 6.335
Material: Ductile (Spheroidal) Iron
Shaft Mounting Diameter (mm): 62.89
Mounting Face Offset (in): 0.118
Undercarriage Width (mm): 70.0
Mounting Face Offset (mm): 3
Mounting Hole Diameter (in): 1.067
Height (in): 2.756
Width (mm): 60.0
Height (mm): 70.0
Hole 1 Distance (mm): 57.15
Mounting Hole Diameter (mm): 27.1
Number Of Mounting Holes: 2
Shaft Mounting Diameter (in): 2.476
Hole 2 Distance (in): 2.25
Hole 2 Distance (mm): 57.15
Length (mm): 160.9
Width (in): 2.362
Hole 1 Distance (in): 2.25
View More
Compatible Models for part number 222-7244

TRACK-TYPE TRACTOR

D7E LGP D7E D7

TRACK LOADER

973C 973D 973 973K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert