Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings222-8775: 100.29mm ID Cylinder Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings222-8775: 100.29mm ID Cylinder Sleeve Bearing
222-8775: 100.29mm ID Cylinder Sleeve Bearing

Cat® Cylinder Sleeve Bearing supports the cylinder pin at the linkage connection, ensures smooth pivot motion, and maintains alignment

Brand: Cat

Product Images
222-8775: 100.29mm ID Cylinder Sleeve Bearing
222-8775: 100.29mm ID Cylinder Sleeve Bearing
222-8775: 100.29mm ID Cylinder Sleeve Bearing
222-8775: 100.29mm ID Cylinder Sleeve Bearing
222-8775: 100.29mm ID Cylinder Sleeve Bearing

Cat® Cylinder Sleeve Bearing supports the cylinder pin at the linkage connection, ensures smooth pivot motion, and maintains alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-8775
Approximate Overall Length (mm): 100.0
External Groove: No
Approximate Outside Diameter (mm): 116.0
Material: steel,Mixed: Metal-Nonmetal Bearing
Approximate Inside Diameter (mm): 100.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 222-8775

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

330C L 330C 345C L 330C MH 345C 330D MH 345C MH

MATERIAL HANDLER

MH3260 MH3250

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced