Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components223-0608: Cab Door Steel Hinge
HomeCabsOther Cab Components223-0608: Cab Door Steel Hinge
223-0608: Cab Door Steel Hinge

Cat® Hinge for Cab Doors

Brand: Cat

Product Images
223-0608: Cab Door Steel Hinge
223-0608: Cab Door Steel Hinge

Cat® Hinge for Cab Doors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 223-0608

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 21.44
Overall Height (mm): 544.5
Overall Length (in): 4.09
Overall Length (mm): 104.0
Weight (kg): 1.99
Weight (lb): 4.39
Width (in): 1.57
Width (mm): 40.0
Material: Alloy Steel,Carbon Steel,Structural Steel,Stainless Steel
View More
Compatible Models for part number 223-0608

MULTI TERRAIN LOADER

247B3 277B 267B 287B 257B 247B 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 226B3 226B 248B 216B 246B 268B 236B 216 232 252B3 236B3 216B3 242B 232B 262B 252B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced