Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

223-4353: Pneumatic Hammer Flat Chisel
HomeWorkshop SuppliesToolsPneumatic ToolsAir Hammers223-4353: Pneumatic Hammer Flat Chisel
Home223-4353: Pneumatic Hammer Flat Chisel

223-4353: Pneumatic Hammer Flat Chisel

Cat® Pneumatic Hammer Flat Chisel

Brand: Cat

Product Images

223-4353: Pneumatic Hammer Flat Chisel

223-4353: Pneumatic Hammer Flat Chisel

Cat® Pneumatic Hammer Flat Chisel

Brand: Cat

Description for part number 223-4353

Description:
Cat pneumatic hammer flat chisel attaches to Cat pneumatic hammer using the quick-connect chuck for specific applications. Cat flat chisel is used for normal chisel cutting applications.

Attributes:
• Flat chisel
• Tungsten carbide steel

Application:
Cat flat chisel is used for normal chisel cutting applications.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 223-4353

Units of Measure

    Material Description:

    Tungsten carbide steel

    Shank Diameter (in):

    0.401

    Overall Width (in):

    3.0

    Length (in):

    6.5

    Material:

    Carbon Steel

    Head Type:

    Flat

    Overall Length (in):

    6.5

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced