Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers223-7962: Oil Cooler Core
HomeEngineCooling SystemOil Coolers223-7962: Oil Cooler Core
223-7962: Oil Cooler Core

Cat® Engine Oil Cooler Core for Dissipate Heat of Oil Pass Through Coils

Brand: Cat

Product Images
223-7962: Oil Cooler Core
223-7962: Oil Cooler Core

Cat® Engine Oil Cooler Core for Dissipate Heat of Oil Pass Through Coils

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 223-7962
Width (mm): 185.4
Height (mm): 172.7
Length (mm): 414.0
View More
Compatible Models for part number 223-7962

UNDERGROUND ART TRUCK

AD55 AD45B

TRUCK ENGINE

C15

WHEEL TRACTOR

633E II 627G 627E 623B 627F 623G 631D 631E 623E 623F 631G 621B 637G 637D 637E 621E 621F 633D 657G 621G

WHEEL TRACTOR-SCRAPER

657

ENGINE

C15

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C15

EJECTOR TRUCK

740 740B

COLD PLANER

PM-200 PM-201

WHEEL DOZER

824 824K

LANDFILL COMPACTOR

836H 826K 826

WHEEL LOADER

986 988GC 986K

TRACK-TYPE TRACTOR

D8 D8T

ARTICULATED TRUCK

740B 740 735B 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

PIPELAYER

PL83 PL87

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

631G 657G 637G 657E

FRONT SHOVEL

385C

EXCAVATOR

385C L 365C L 365C L MH 385C L MH 374D L 390D 390D L 385C FS 365C 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L

PETROLEUM PACKAGE

TH48-E80 CX31-C15I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced