Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits223-7968: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits223-7968: Single Cylinder Head Install Kit
223-7968: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
223-7968: Single Cylinder Head Install Kit
223-7968: Single Cylinder Head Install Kit
Contact your dealer for replacement options.

Single Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Items included

No results available.

269-7852: 2.62 x 12.37mm 75A FKM O-Ring
269-7852: 2.62 x 12.37mm 75A FKM O-RingQuantity: 6
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 6
7C-1594: GASKET
7C-1594: GASKETQuantity: 1
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head GasketQuantity: 3
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
8L-2777: 2.62 x 10.77mm 75A FKM O-Ring
8L-2777: 2.62 x 10.77mm 75A FKM O-RingQuantity: 12
101-3125: 0.82mm Thick Gasket
101-3125: 0.82mm Thick GasketQuantity: 1
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
4P-8090: 1.6mm Thick Water Temperature Regulator Gasket
4P-8090: 1.6mm Thick Water Temperature Regulator GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 3
9M-9405: Engine Camshaft Lock
9M-9405: Engine Camshaft LockQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
7L-4773: 23.16mm Inside Diameter Seal-O-Ring
7L-4773: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
100-6178: 0.8mm Thick Air Compressor Gasket
100-6178: 0.8mm Thick Air Compressor GasketQuantity: 1
100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
119-3790: Cylinder Head Gasket
119-3790: Cylinder Head GasketQuantity: 1
109-5313: 1.6mm Thick Air Lines Gasket
109-5313: 1.6mm Thick Air Lines GasketQuantity: 6
109-5309: 10.15mm Thick Valve Cover Gasket
109-5309: 10.15mm Thick Valve Cover GasketQuantity: 1
118-2797: Coolant Lines Gasket
118-2797: Coolant Lines GasketQuantity: 4
2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
7C-2591: GASKET
7C-2591: GASKETQuantity: 1
8T-6340: 2.62 x 88.57mm 70A EPDM O-Ring
8T-6340: 2.62 x 88.57mm 70A EPDM O-RingQuantity: 1
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 6
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 223-7968
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 223-7968

TRUCK ENGINE

3176

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced