Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsBottom Rollers223-8397: Track Roller Group
HomeUndercarriageRolling ComponentsBottom Rollers223-8397: Track Roller Group
223-8397: Track Roller Group

Cat® Track Roller Group 355.6mm Outside Diameter, 95.24mm Hub Width

Brand: Cat

Product Images
223-8397: Track Roller Group
223-8397: Track Roller Group

Cat® Track Roller Group 355.6mm Outside Diameter, 95.24mm Hub Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 223-8397

Units of Measure

USMetric
Weight (kg): 7.75
Bore Diameter (mm): 99,999.99
Wheel Width (mm): 95.24
Weight (lb): 17.09
Wheel Width (in): 3.75
Outside Diameter (in): 14.0
Width (mm): 74.6
Outside Diameter (mm): 355.6
Wheel Diameter (mm): 355.6
Bore Diameter (in): 3,937.008
Wheel Diameter (in): 14
Hub Width (mm): 95.24
Hub Width (in): 3.75
Width (in): 2.937
View More
Compatible Models for part number 223-8397

MULTI TERRAIN LOADER

257B 247B 247 257

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced