Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals224-2735: Receptacle Assembly
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
224-2735: Receptacle Assembly
224-2735: Receptacle Assembly

Cat® Receptacle Connector Assembly (70 Pin)(20-14 AWG)(Key 2)(Flange)

Brand: Cat

Product Images
224-2735: Receptacle Assembly
224-2735: Receptacle Assembly
224-2735: Receptacle Assembly
224-2735: Receptacle Assembly
224-2735: Receptacle Assembly

Cat® Receptacle Connector Assembly (70 Pin)(20-14 AWG)(Key 2)(Flange)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 224-2735
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 224-2735

Units of Measure

USMetric
Material Description: Polyphenylene sulfide (PPS)
Connector Type: Pin
Wire Gauge (AWG): 20-14
Length (mm): 107
Width (mm): 40.7
Height (mm): 78
Standard Color: Black
Pins: 70
Length (in): 4.21
Width (in): 1.6
Height (in): 3.07
Material: Plastic Plastic,Polyphenylene sulfide Plastic
View More
Compatible Models for part number 224-2735

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR4 SR5

POWER MODULE

XQG400 XQ2280 XQC1200 XQC1600

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

OFF HIGHWAY TRUCK

793F 798 AC 785 793 798 777G 789D 796 AC 794 AC

MOTOR GRADER

24 120M

HYDRAULIC SHOVEL

6015 6060 6015B

TRACK-TYPE TRACTOR

D6T LGP D6T XW D6T XL D7E D4 D8T D10T2 D10T D11T D7E LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MARINE ENGINE

C280-16 C280-12 C175-16 C280-8

RENEWABLE ENERGY

BDP1000 PGS1260 HD

EXCAVATOR

M325C 312 GX 312 GC

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

CX31-C11I TH48-E70 TH35-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX35-P800 CX31 CX31-C18I TH35-C13I TH48 TH35-C15I TH55

WHEEL TRACTOR

631K 651 623H 621K OEM 621G 621H 627H 637K

GENERATOR SET

3516C GEN C175-16GENSET C32 XQ1140 G3412 C175-20 C175-16 CG137-12 CG137-08 3516C 3516E

ENERGY STORAGE

PGS1260 PGS840 ETS1500 PGS1260 HD

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

C175-16 3512E C32B INDUSTRIAL

PETROLEUM ENGINE

C175-16 C280-12 3512E 3512C

PETROLEUM TRANSMISSION

CX35-P800 CX38-P892 CX31-P600

LOCOMOTIVE ENGINE

C175-16 C175-20 3512E

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 844 834H 834K 854 824K 814K 814 824 854K 844K

LANDFILL COMPACTOR

836 826 816K 836H 836K 816 826K

WHEEL LOADER

962 972K 988 XE 972M 972L 986 988GC 988 950K 962L 986K 962K 950M 995 950L 962M 990 993 988K XE 988H 988K 966L 966K 966M 962M Z 980K HLG 950M Z 814K 966K XE 990K 972M XE 993K 966M XE 980L 980K 992K 980M 994K 994H 982M

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

POWER SYS C280-16

ROTARY/TRACK DRILLS

MD6640

INDUSTRIAL ENGINE

C18 C32B C175-16 CG137-08

WHEEL SCRAPER

637K

TRUCK

785 797 773G LRC 770G 793D 793F 772G 793F XQ 773G 797F 794 AC 773G OEM 797B 793F CMD 775G 793F OEM 795F AC 789D 777G 775G OEM 775G LRC

GAS ENGINE

G3612 G3616 CG137-08 G3608 CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert