Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits224-3871: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits224-3871: Flywheel Housing Gasket Kit - Rear Structure
224-3871: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images
224-3871: Flywheel Housing Gasket Kit - Rear Structure
224-3871: Flywheel Housing Gasket Kit - Rear Structure
224-3871: Flywheel Housing Gasket Kit - Rear Structure
224-3871: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

517-0553: 0.8mm Thick Governor Gasket
517-0553: 0.8mm Thick Governor GasketQuantity: 1
222-3909: 152.55mm Outer Diameter Crankshaft Seal
222-3909: 152.55mm Outer Diameter Crankshaft SealQuantity: 1
239-0583: 0.35mm Thick Engine Gasket
239-0583: 0.35mm Thick Engine GasketQuantity: 1
247-1876: 160.00mm Internal Diameter Seal
247-1876: 160.00mm Internal Diameter SealQuantity: 1
2P-1294: 5/8" Flywheel Housing Sealing Plug
2P-1294: 5/8" Flywheel Housing Sealing PlugQuantity: 1
7N-6494: 1.1mm Thick Oil Pan Cover Gasket
7N-6494: 1.1mm Thick Oil Pan Cover GasketQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 224-3871

We are still working on adding a specification for this part.

Compatible Models for part number 224-3871

GENERATOR SET

3516C

UNDERCARRIAGE

OEMS

TRUCK ENGINE

3114 3116 3126B 3126 3126E

ENGINE

3126

TRACK LOADER

953C 963B

PETROLEUM TRANSMISSION

TH35-E81

BACKHOE LOADER

434F 444F

MATERIAL HANDLER

M325D MH M325D L MH

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

ASPHALT PAVER

BG-240C AP-900B

HAMMER

PH126

MARINE ENGINE

3116

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 3126 3116

EXCAVATOR

330-A 322B L 324D FM LL 325B LN 328D LCR 329D LN 325-A FM L 325B L 329D L 325D L 320B 320C 324D FM E240B 320-A N 324D 211B E200B 325-A 325 L 206B 322B LN 326D L E110B 214B 320B S 320B N 320B L 325 LN 325-A L 205B 213B 322B 324D LN 336D LN 320-A 322-A 320 L 322 L 329D EL240B 325B 324D L EL200B E120B 325C 224B 325D 212B

VIBRATORY COMPACTOR

CS-533 CP-533D CS-573D CS-533D CP-563D CS-531D CS-563D CS-583D CP-533

MOBILE HYD POWER UNIT

328D LCR 324D LN 329D L 325D L 325C 325D 324D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced