Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes225-3054: Exhaust Air Lines Elbow
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes225-3054: Exhaust Air Lines Elbow
225-3054: Exhaust Air Lines Elbow

Cat® Exhaust Air Lines Elbow redirects airflow at an angle within the exhaust air routing system, supports efficient flow management

Brand: Cat

Product Images
225-3054: Exhaust Air Lines Elbow
225-3054: Exhaust Air Lines Elbow

Cat® Exhaust Air Lines Elbow redirects airflow at an angle within the exhaust air routing system, supports efficient flow management

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-3054

Units of Measure

USMetric
Material Description: Iron
Overall Height (in): 6.2
Overall Width (in): 10.8
Material: Ductile (Spheroidal) Iron
Overall Length (in): 12.8
Overall Width (mm): 274.32
Overall Height (mm): 157.48
Overall Length (mm): 325.12
View More
Compatible Models for part number 225-3054

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced