Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3290: Press-In Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals225-3290: Press-In Wiper Seal
225-3290: Press-In Wiper Seal

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Product Images
225-3290: Press-In Wiper Seal
225-3290: Press-In Wiper Seal

Seal Shape: Type B - Double Lip Wiper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 225-3290

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

View More
Specifications for part number 225-3290

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 152.40
Material: URE,Carbon Steel,Urethane Rubber,Polyurethane Plastic,Polyurethane Adhesive
Outside Diameter - B (in): 0.55
Inside Diameter (mm): 126.95
Outside Diameter - B (mm): 14.00
Seal Shape: Type B - Double Lip Wiper
Width - A (+/- 0.02inch) (in): 6.00
Inside Diameter (in): 5.0
View More
Compatible Models for part number 225-3290

TRACK-TYPE TRACTOR

D11R

LOAD HAUL DUMP

R1600G

WHEEL LOADER

988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced