Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers225-3895: A23 Auger Drive Unit
HomeAttachmentsAugers225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Brand: Cat

Product Images
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit
225-3895: A23 Auger Drive Unit

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 225-3895

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket. Cat auger drive units fit all existing brackets for the A11, A23, A41, and A68.

View More
Specifications for part number 225-3895

Units of Measure

USMetric
Drive Shaft Torque at Maximum Pressure: 2304 N·m
Drive Shaft Torque at Maximum Pressure: 1699.3 lb/ft
Drive Method: Gerotor Motor - Direct Drive
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Overall Width: 11 in
Overall Width: 280 mm
Overall Length: 282 mm
Overall Length: 11.1 in
Overall Height: 751 mm
Overall Height: 29.6 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Weight: 199.1 lb
Weight: 90.3 kg
Motor Displacement: 629 cm³
Motor Displacement: 38.4 in³
Bit Speed at Maximum Flow: 127 RPM
Hex Output Shaft Size: 51 mm
Hex Output Shaft Size: 2 in
View More
Compatible Models for part number 225-3895

MINI HYD EXCAVATOR

303.5E2 CR 302.7D 302.4D 303.5E

AUGER

A14B A23

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced