Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsAugers372-0271: 229 mm (9 in) Rock Drill Head
HomeAttachmentsAugers372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head
372-0271: 229 mm (9 in) Rock Drill Head

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-0271

Units of Measure

USMetric
Type: Rock Head Bit
Overall Length: 1222 mm
Overall Length: 48.1 in
Weight: 108 lb
Weight: 49 kg
Cut Diameter: 229 mm
Cut Diameter: 9 in
Number of Teeth: 10
View More
Compatible Models for part number 372-0271

AUGER

A19B A26B A41 A14B A23 A68

View More
Related parts
156-6328: 305 mm (12 in) Extension
156-6328: 305 mm (12 in) Extension

Designed to increase the digging depth of auger system.

Check Price
156-6329: Hex To Round Adapter
156-6329: Hex To Round Adapter

Designed to convert bits from HEX to Round output draft shaft or Round to HEX output draft shaft.

Check Price
372-0257: 1829 mm (72 in) Extension
372-0257: 1829 mm (72 in) Extension

Designed to increase the digging depth of auger system.

Check Price
156-6328
156-6328: 305 mm (12 in) Extension
Check Price
156-6329
156-6329: Hex To Round Adapter
Check Price
372-0257
372-0257: 1829 mm (72 in) Extension
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced