Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCouplers226-1127: 7-8 Ton Mini Excavators Manual
HomeAttachmentsCouplers226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual

Cat® Pin Lock Couplers are fully compatible with Wain-Roy and Gannon-style buckets.

Brand: Cat

Product Images
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual
226-1127: 7-8 Ton Mini Excavators Manual

Cat® Pin Lock Couplers are fully compatible with Wain-Roy and Gannon-style buckets.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 226-1127

Fully compatible with Wain-Roy and Gannon-style buckets, the Cat® Pin Lock/Tilt Lock Coupler system is the key to new levels of performance on any Cat Mini Excavator. New machines can take advantage of existing bucket inventory. New buckets and work tools can be shared with similarly-sized competitive machines across a fleet. One machine can fill many roles on a job site.

View More
Specifications for part number 226-1127

Units of Measure

USMetric
Weight: 78.8 kg
Weight: 173.7 lb
Width: 13.4 in
Width: 339.3 mm
Length: 625.5 mm
Length: 24.6 in
Overall Height: 431.66 mm
Overall Height: 17 in
Pin Diameter: 1.8 in
Pin Diameter: 45 mm
Machine Class: 7-8 Ton Mini Excavators
Interface Type: Pin On
Required Hydraulics: None Required
View More
Compatible Models for part number 226-1127

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced