Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers226-4192: 22mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers226-4192: 22mm Inner Diameter Washer
226-4192: 22mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
226-4192: 22mm Inner Diameter Washer
226-4192: 22mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-4192

Units of Measure

USMetric
Material: HARDENED STEEL,Carbon Steel,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 35.0
Fits Bolt Sizes (in): 3/4
Inside Diameter (mm): 22.0
Fits Bolt Sizes (mm): M20
Thickness (mm): 8.0
Coating: Zinc Flake
Outer Diameter (in): 1.378
Outer Diameter (mm): 35.0
Thickness (in): 0.315
Thickness - 3 (mm): 8.0
Hardened: Yes
Inside Diameter (in): 0.866
Outside Diameter (in): 1.378
Outside Diameter (OD) - 2 (mm): 35.0
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Inside Diameter (ID) - 1 (mm): 21.5
Finish: Zinc Flake
View More
Compatible Models for part number 226-4192

WHEEL TRACTOR

631K 637K 651

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 C175-20 C32 GEN SET D1000 DE1250 C175-16GENSET C32 GENSET C27 C32 D1500 C32B DE1500 DE1250S D800

ROTARY MIXER

RM800

POWER MODULE

C32

INTEGRATED TOOLCARRIER

IT62H IT38H

RECLAIMER MIXER

RM800

WHEEL TRACTOR-SCRAPER

627K 631K 627 621 637 627K LRC 631 637K 657 651 621K

ENGINE

C175-20

LOAD HAUL DUMP

R1600H R1700 XE R1700

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

777G 777 793F 798 AC 796 AC 794 AC 793 798

MOTOR GRADER

18M3 14M3 16 14 18 160K 120M 16M 16M3 14M-3 14M

PETROLEUM GEN SET

C27 C32

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

980 XE 962M Z 962 982XE 972H 972K 972M 972L 950M Z 966 GC 966K XE 982 962H 950H 950K 962K 950M 995 962M 972M XE 966M XE 980XE 938H 966H 966L 966K 966M 994K 950 982 XE 982M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM600

TRACK-TYPE TRACTOR

D8 D8T D8R D6GC D6R XL D6R II D5R2 D6R D6N D6R LGP D7E LGP D7E

GEN SET ENGINE

DE1100 DE800S

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

ROTARY DRILL

MD6250 MD6310 MD6200

TRACK FELLER BUNCHER

522 521

MARINE ENGINE

C175-16

WHEEL SCRAPER

637K

TRUCK

793F CMD 797 793F OEM 795F XQ 793F 795F AC 777G 793F AC 793F XQ 797F 794 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced