Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys226-6036: Cluster Idler Gear
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
226-6036: Cluster Idler Gear
226-6036: Cluster Idler Gear

Cat® 70 Teeth Cluster Idler Gear for engine rear gear

Brand: Cat

Product Images
226-6036: Cluster Idler Gear
226-6036: Cluster Idler Gear

Cat® 70 Teeth Cluster Idler Gear for engine rear gear

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 226-6036
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 226-6036

Units of Measure

USMetric
Width (mm): 337.82
Height (mm): 144.78
Length (in): 13.3
Length (mm): 337.82
Height (in): 5.7
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 226-6036

UNDERGROUND ART TRUCK

AD60 AD55B AD63

GENERATOR SET

C32

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

WHEEL DOZER

854K 854 844H

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24

WHEEL LOADER

993K 992K 990H 993 992

TRACK-TYPE TRACTOR

D10N D10R D10T2 D10T D10 D11 D11R D11T

ENGINE - MACHINE

C27

MARINE ENGINE

C32

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C32B

QUARRY TRUCK

777E

TRUCK

775G 775F 773G LRC 775G OEM 773G 773F 775G LRC 773G OEM 777C 777B 777D 777G 777F

TRACTOR

776C

EXCAVATOR

M325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert