Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges226-7164: Indicator Assembly-Coolant Temperature
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges226-7164: Indicator Assembly-Coolant Temperature
226-7164: Indicator Assembly-Coolant Temperature

Cat® Coolant Temperature Indicator Assembly (12V)

Brand: Cat

Product Images
226-7164: Indicator Assembly-Coolant Temperature
226-7164: Indicator Assembly-Coolant Temperature
226-7164: Indicator Assembly-Coolant Temperature
226-7164: Indicator Assembly-Coolant Temperature
226-7164: Indicator Assembly-Coolant Temperature

Cat® Coolant Temperature Indicator Assembly (12V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-7164

Units of Measure

USMetric
Voltage (volts): 12 V,12
Material Description: Plastic
Outside Diameter (mm): 61.0
Height (mm): 79.2
Material: Polyamide Plastic,Carbon Steel
Height (in): 3.2
Outside Diameter (in): 2.4
View More
Compatible Models for part number 226-7164

BACKHOE LOADER

414E 424D 446D 416E 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 428D 416D 428E 438D 450E 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced