Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches227-6744: Switch Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches227-6744: Switch Assembly
227-6744: Switch Assembly

Cat® Switch Assembly (Pressure)(Differntial)

Brand: Cat

Product Images
227-6744: Switch Assembly
227-6744: Switch Assembly
227-6744: Switch Assembly
227-6744: Switch Assembly
227-6744: Switch Assembly

Cat® Switch Assembly (Pressure)(Differntial)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-6744
Material Description: Aluminium
Maximum Torque (N-m): 6.2
Material: Alloy Aluminum
Voltage (volts): 5-28 Dc
Wire Gauge (AWG): 2×18
View More
Compatible Models for part number 227-6744

TRANSMISSION-ONHIGHWAY

CX28

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

LOAD HAUL DUMP

R1600H R2900 XE R1700 XE R1700 R2900

SITE PREP TRACTOR

2864C 586C

OFF HIGHWAY TRUCK

773 793F 798 AC 796 AC 794 AC 793 798

MOTOR GRADER

24M 12M 2 140M 2 120M 2 160M 2

TRACK-TYPE TRACTOR

D8T D8R D10T2 D6K XL D9T D5R LGP D6R XL D6R II D5R XL D5N D11T D6R D6N D6R LGP D6K D6K LGP

WHEEL SKIDDER

535C 535B 525 515 545C 545 525C 525B

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

TRANSMISSION-MILITARY

CX28

PIPELAYER

587T 587R PL61 561N

PETROLEUM PACKAGE

TH35-E81 TH31-E61

WHEEL TRACTOR

623H

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-300 RM-350B RM-500

TRACK LOADER

973C 973D 963D 963C 953C 953D

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

EJECTOR TRUCK

740 730

WHEEL LOADER

972H 966 GC 950GC 986 950G II 988GC 962H 986H 950H 986K 994 950 GC 938G II 962G II 980C 980F 938H 966H 994F 994D

FORWARDER

584HD 584

ROAD RECLAIMER

RM800 RM-350B RM600 RM500B RM500

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

55 MTC755 MTC765 MTC735 MTC745 35 45

ARTICULATED TRUCK

725 740 730 735

TRUCK

793F CMD 793F OEM 775E 795F XQ 793F 795F AC 793F AC 793F XQ 773E 772 773D 797F 770 794 AC 769D

QUARRY TRUCK

771D 775D 773E

WHEEL FELLER BUNCHER

2570C 2570D HA770 TK370 573C 573D TK380 543 HA870 563C 533 563D 2670C 553C 2670D 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced