Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsTransmission Oil228-6069: TDTO Cold Weather 0W-20 (20 Liters)
Home
Filters & FluidsFluidsOilsTransmission Oil
228-6069: TDTO Cold Weather 0W-20 (20 Liters)
228-6069: TDTO Cold Weather 0W-20 (20 Liters)

Cat Transmission Drivetrain Oil Cold Weather 0W-20 (20 Liters)

Brand: Cat

Product Images
228-6069: TDTO Cold Weather 0W-20 (20 Liters)
228-6069: TDTO Cold Weather 0W-20 (20 Liters)
Contact your dealer for replacement options.

Cat Transmission Drivetrain Oil Cold Weather 0W-20 (20 Liters)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
Cat® TDTO™ Cold Weather is a synthetic lubricant blend that provides superior performance, thermal stability and oxidation resistance that allow for longer drain intervals.


Attributes:
The special formulation creates optimal friction performance and controls transmission slippage while eliminating clutch glazing.


Recommended Application:
Transmissions, torque converters, final drives, hydraulics, and wet brakes at temperatures down to -40°C (-40°F).

Description:
Cat® TDTO™ Cold Weather is a synthetic lubricant blend that provides superior performance, thermal stability and oxidation resistance that allow for longer drain intervals.


Attributes:
The special formulation creates optimal friction performance and controls transmission slippage while eliminating clutch glazing.


Recommended Application:
Transmissions, torque converters, final drives, hydraulics, and wet brakes at temperatures down to -40°C (-40°F).

Specifications
Specifications
Units of MeasureUSMetric
Volume Unit (mm): Liter
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 0W-20
Volume Spec (mm): 20
Temperature (°C): -40 to +10
Temperature (°F): -40 to +50
Volume Spec (in): 5
Classifications Met: TO-4, TO-4M, Allison C-4, Komatsu Micro-Clutch, Vickers 35VQ27
Units of MeasureUSMetric
Volume Unit (mm): Liter
Volume Unit (English): Gallon
Material: Oil Fluid
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 228-6069

Description:
Cat® TDTO™ Cold Weather is a synthetic lubricant blend that provides superior performance, thermal stability and oxidation resistance that allow for longer drain intervals.


Attributes:
The special formulation creates optimal friction performance and controls transmission slippage while eliminating clutch glazing.


Recommended Application:
Transmissions, torque converters, final drives, hydraulics, and wet brakes at temperatures down to -40°C (-40°F).

View More
Specifications for part number 228-6069

Units of Measure

USMetric
Volume Unit (mm): Liter
Volume Unit (English): Gallon
Material: Oil Fluid
SAE: 0W-20
Volume Spec (mm): 20
Temperature (°C): -40 to +10
Temperature (°F): -40 to +50
Volume Spec (in): 5
Classifications Met: TO-4, TO-4M, Allison C-4, Komatsu Micro-Clutch, Vickers 35VQ27
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert