Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters229-7087: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
229-7087: Bucket Adapter
229-7087: Bucket Adapter

Cat® Bolt-On K80 Bolt-On Two Strap Adapter

Brand: Cat

Product Images
229-7087: Bucket Adapter
229-7087: Bucket Adapter
229-7087: Bucket Adapter
229-7087: Bucket Adapter
229-7087: Bucket Adapter
229-7087: Bucket Adapter

Cat® Bolt-On K80 Bolt-On Two Strap Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
222-1088: Bucket Adapter
222-1088: Bucket Adapter

Cat® Bolt-On K80 Bolt-On Two Strap Adapter - RH Corner

Check Price
222-1089: Bucket Adapter
222-1089: Bucket Adapter

Cat® Bolt-On K80 Bolt-On Two Strap Adapter - LH Corner

Check Price
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt

1 ¼” - 7 x 4 ½” Plow Bolt

Check Price
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt

1” - 8 x 3 ¾” Plow Bolt

Check Price
8J-2933: 1''-8 Cone Lock Nut
8J-2933: 1''-8 Cone Lock Nut

Cat® Lock Nut prevents loosening and ensures the stability of the tip adapter on a tool or equipment

Check Price
2J-5997: 1 1/4''-7 Cone Lock Nut
2J-5997: 1 1/4''-7 Cone Lock Nut

Lock Nut

Check Price
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt

Inch

Check Price
222-1088
222-1088: Bucket Adapter
Check Price
222-1089
222-1089: Bucket Adapter
Check Price
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Check Price
8J-2928
8J-2928: 1-8 Thread 95.25mm Long Plow Bolt
Check Price
8J-2933
8J-2933: 1''-8 Cone Lock Nut
Check Price
2J-5997
2J-5997: 1 1/4''-7 Cone Lock Nut
Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert