Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches229-8318: Sender Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches229-8318: Sender Assembly
229-8318: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Product Images
229-8318: Sender Assembly
229-8318: Sender Assembly
229-8318: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 229-8318

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 2.75
Overall Height (in): 11.13
Material: Low Alloy Steel
Overall Length (in): 14.35
Overall Width (mm): 69.8
Overall Height (mm): 282.6
Overall Length (mm): 364.5
Connector Type: Pin
View More
Compatible Models for part number 229-8318

TRACK-TYPE TRACTOR

D6G2 XL D6G2 LGP

TRACK SKIDDER

517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced