Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
HomeCabsCab HVAC SystemsOther Cab HVAC Components229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly

Cat® 12.1mm Inner Diameter Air Conditioner Line Hose Assembly with M22 90 Degree Elbow used in Operator Station

Brand: Cat

Product Images
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly
229-9121: 12.1mm ID Air Conditioner Line Hose Assembly

Cat® 12.1mm Inner Diameter Air Conditioner Line Hose Assembly with M22 90 Degree Elbow used in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 229-9121

Units of Measure

USMetric
Overall Length (in): 160.0
Weight (kg): 0.94
Thread Size (mm): M22X1.5 (Conditioner Inlet)
Material: Alloy Aluminum,Other Hose
View More
Compatible Models for part number 229-9121

GENERATOR SET

3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

349D2 L 349D2 345C L 345D L 349D L 345C MH 349D 345C 345D L VG 345D

MOBILE HYD POWER UNIT

349D2 345D 345C 345C L 349D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced