Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses230-3396: 127mm Inner Diameter Radiator Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses230-3396: 127mm Inner Diameter Radiator Hose
230-3396: 127mm Inner Diameter Radiator Hose

Cat® Turbocharger Hose

Brand: Cat

Product Images
230-3396: 127mm Inner Diameter Radiator Hose
230-3396: 127mm Inner Diameter Radiator Hose
230-3396: 127mm Inner Diameter Radiator Hose
230-3396: 127mm Inner Diameter Radiator Hose
230-3396: 127mm Inner Diameter Radiator Hose

Cat® Turbocharger Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 230-3396
Material: Other Hose
View More
Compatible Models for part number 230-3396

GENERATOR SET

XQ1140 C18 C15 C13 3456

POWER MODULE

TR43-C18L OEM POWER PM3456 C18

ENGINE

C15 C18 C13B

PETROLEUM TRANSMISSION

CX38-P892 CX31-P600-C18I

PETROLEUM ENGINE

C15 C18

OFF HIGHWAY TRUCK

775 773

PETROLEUM GEN SET

C15 C18

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C9.3B C13 C15 C9.3 C9 C18

TRUCK

775F 773F 773G LRC 775G OEM 775G LRC 773G OEM

POWERTRAIN

TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C18I CX35-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced