Sign in
Cat® 37.4 mm Long, 6 pin Connector Plug for connection of wiring harness
Brand: Cat
Cat® 37.4 mm Long, 6 pin Connector Plug for connection of wiring harness
Brand: Cat
Units of Measure
GENERATOR
SR4B XQ330 SR4 LC51XX LC31XX
TRUCK ENGINE
C7 C9 C-9 C13 C15
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535D 545D 525D 555D
RETROFIT AFTERTREATMNT
SCR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
308E CR 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 307D 301.6 301.5 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304E2 CR 304D CR 306 307 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR
TRACK FELLER BUNCHER
522 521
OEM MOB HYD PWR UNIT
336MHPU
HARVESTER HEAD
SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC HH44 DE SAT323TSC SAT318T
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
EXCAVATOR
345B II 349D L 325B L M315F 324D 324E 315D L M317F 320D2 336D2 L 323F 374F L 323D M318F 322C 385C FS 324E LN 321C 345B 345C 345D 548 349F L 385C L 325D L 317 315 558 313 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320B 320C 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 365B 349F LXE 325D FM LL 320D LN 312F GC 390D 390F 336E LNH 320D FM RR 315 GC 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 330C LN 323 GC 395 325D MH 313F LGC 365B II 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 336D 336E 312D 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311C 349E L 330D2 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 326F L 336D L 312D2 L FM558 314C FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 320B S 320B N 330F 320B L 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 336D2 LXE 323F SA MH3295 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L MH3022 MH3024 329F L 336D2 XE 335F LCR 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L 322C FM
SHOVEL
6040
PAVING COMPACTOR
CC2.7 C13 MARINE CB2.7 CB2.5 MG630
COMPACT TRACK LOADER
285XE 275 285 255 265 275XE 289D3 299D3 XE
WHEEL TRACTOR
623H 621G 621H 627H 651E 631K 621K OEM 651 657E 637K
ROTARY MIXER
RM800 RM500B
HEX BASED SPL SOLUTION
320E 330D2 352F OEM 330F OEM
TRACK LOADER
973D 973K 953D 953K 963 973 953 963D 963K
PETROLEUM ENGINE
C15 C18 C27 2016 C32 3516C 3512E 3512C
PETROLEUM TRANSMISSION
CX31-P600-C18I
SOIL COMPACTOR
825 CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP13 GC CP74B 825K CP11 CP12 CP13 CP14 CP16 CS13 GC CS68B CS66B CS11 GC
BACKHOE LOADER
420F2 416F2 434F2 432F2 430F2 428F2 444F2
WHEEL DOZER
854K 834H 834K 814K 844K 834 844 854 824K 814 824
LANDFILL COMPACTOR
836 826 816 826K 816K 836H 836K
COMPACT WHEEL LOADER
901C 902C 902C2 930 938 926 903C 901C2 903C2
WHEEL LOADER
982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988K 966H 966L 966K 966M 950GC 814K 924K 926M 962 966 972 966 GC 972 XE 986 980 982 988 995 990 993 992 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 990K 950 GC 972M XE 993K 992K 972XE 994K 994H 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930K 930M 938K 938M 966XE 980GC 962M Z 950M Z 966K XE 966M XE 980H 980L 980K 980M 982M
ARTICULATED TRUCK
725C2 740 GC 730C 725 735C 735B 745 730 735 725C 730C2 740C 740B 745C
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7
WHEELED EXCAVATOR
M320F M317D2 W345C MH M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2
PNEUMATIC COMPACTOR
CW34 CW12 CW-34
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
G3520H C32 C27 C18 C7.1 C9.3 3516C 3406B 3406C 3512E C9.3B CG137-08 C4.4 C13 C15
WHEEL SCRAPER
657E 637K
QUARRY TRUCK
772G 770G
ASPHALT SCREED
SE60 V SE60 VT XW SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE60 V XW
LOGGER
322C
GAS ENGINE
G3512H G3512B G3512J G3612 G3608 G3516J G3516B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508
BLADE
BLADE
PUMPER
SPF743
UNDERGROUND ART TRUCK
AD63 AD45
SHOVEL LOGGER
345C
POWER MODULE
XQC1200 XQC1600 XQG400 TR43-C18L TR43 TR43-E44
QUICK COUPLER
FUSION
LOAD HAUL DUMP
R2900 R2900 XE R1700 R1700 XE
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 798 AC 789G 789D 772 770 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120H 24 14 120M 120K 120 GC 140M 140K 140H 12M 3 12M 2 140 GC 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 14L 150 14M 140 16GC 12H 12M 12K 14M3 120 160H NA 16M3 120K 2
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6060
TRACK-TYPE TRACTOR
D10 D11 D5R2 D6N XL D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6K2 XL D6T XW D6T XL D8T D8R D6K XL D9T D6T XW PAT D6K2 D5K XL D7E LGP D5K LGP D6XE D4K XL D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D7R II D3K LGP
KNUCKLEBOOM LOADER
559D 2384D 579D 2484D
ASPHALT PAVER
AP1055 AP655 PE636 AP400 AP300F AP600 AP500F AP655F SE47 AP-1000F AP355F AP455 AP500 AP555F AP655F L AP600F AP355 AP-1055F AP555 AP300 AP1000
MARINE AUXILIARY
3516C 3512C
MARINE ENGINE
C32 MARINE 3516C 3516E 3512C 3512E C32
PIPELAYER
PL83 PL87 PL72 PL61
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5090B
VIBRATORY COMPACTOR
CB10 CS-68B CB7 CD-44B CS-66B CS-64B CB-66B CP11 GC CB-64B CB-536D CC4.0 CS12 CB-44B CB-68B CP-68B CS10 GC CS11 GC CS-56B CS-54B CS-78B CP12 CS-76B CS-74B CB46B CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CP-54B CP7 CP-56B CP-74B
PETROLEUM PACKAGE
CX35-P800 CX31-C11I CX31-C9I CX31-C13I CX31-P600- CX31-C18I CX35-C18I CX31 CX31-P600
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 323D L
GENERATOR SET
XQP115 DE500 G3520 G3516 G3512 3508 XQ1140 DG500 XQ230 3516 3512 XQ425 XQ125CM 3516C GEN G3516H G3516K 3508B C4.4 XQP310 G3512H G3512K C13 XQ375 DE630 C13 XQ350 G3412 DG400 CG137-12 C18 CG137-08 DG450 C18 GEN SET DG350 XQ330 C32 C175-16 G3520H G3520K 3512C 3512B XQP200 3516C 3516B 3516E
RECLAIMER MIXER
RM400 RM800 RM500B
ENGINE
C175-20 3512E 3512B 3512C G3516J G3516H 3516C 3516E C15 C18 C13B G3520 G3520J G3520H C7.1 C9.3
LOCOMOTIVE ENGINE
3512E C32 C27
EJECTOR TRUCK
730C 740B 730C2 EJ 740
MACHINE CNTRL & GDNC
CPM KIT
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
GEN SET ENGINE
POWER SYS G3520 G3516C
ENGINE - MACHINE
C32 C4.4
ROTARY/TRACK DRILLS
MD5150C MD6640
SKID STEER LOADER
270XE 250 260 270
WHEEL FELLER BUNCHER
573C 573D 2570C 2570D 563C 563D 2670C 2670D
TRUCK
773G LRC 793F XQ 775G 793F OEM 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773E 773G 797F 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 785G 773G OEM 785C 785D 795F AC 793F AC
QUICK COUPLER-MWL
QUICK COUPLER
COMPACTOR
CB8 CB7 CD10 CCS9 CB10 CB13 CB15 CB16 CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced