Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws230-9446: 5/16-24-2A Threaded Adjustment Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws230-9446: 5/16-24-2A Threaded Adjustment Screw
230-9446: 5/16-24-2A Threaded Adjustment Screw

Cat® 5/16-24-2A Threaded Adjustment Screw for valve actuator is Precise control and adjustment mechanism to regulate valve movement and flow with ease.

Brand: Cat

Product Images
230-9446: 5/16-24-2A Threaded Adjustment Screw
230-9446: 5/16-24-2A Threaded Adjustment Screw
230-9446: 5/16-24-2A Threaded Adjustment Screw
230-9446: 5/16-24-2A Threaded Adjustment Screw
230-9446: 5/16-24-2A Threaded Adjustment Screw

Cat® 5/16-24-2A Threaded Adjustment Screw for valve actuator is Precise control and adjustment mechanism to regulate valve movement and flow with ease.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 230-9446
Material Description: ISO 898-1, Class 10.9 (1040 MPa minimum ultimate tensile strength) heat treated steel, metric fasteners.
Notes: Point Type: Flat
Hole Thread Pitch: 24.0
Drive Type: Int Hex
Material: Low Alloy Steel,Carbon Steel
Overall Length (mm): 19.05
Thread Size (mm): .312
Drive (mm): 4.0
Grade: 10.9
View More
Compatible Models for part number 230-9446

TRUCK ENGINE

C15

GENERATOR SET

D1500

WHEEL TRACTOR

631K 637K 651

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

ENGINE

C15 C18

LOAD HAUL DUMP

R2900 XE

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 740B

OFF HIGHWAY TRUCK

772 777G 770 777 775 773

WHEEL DOZER

834 844 834H 834K 854K 854 844K

MOTOR GRADER

24M 24

WHEEL LOADER

993K 988K XE 988H 988K 988 XE 992K 986 988GC 986H 988 986K 990K 990 993 992

ARTICULATED TRUCK

745C 740C 740B 740 735C 740 GC 735B 745 735 OEM 735

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C18 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

772G 775G 775F 772G OEM 773G LRC 775G OEM 770G 772 773G 770 773F 775G LRC 773G OEM 770G OEM 777G 777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced